??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0055 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Plain clamp without soft jaw
Bill of material
23190.0055 Clamp
BESTNR
Ref. No.
23190.0055
B1
+0.5
18.0 mm
L1
160 mm
B2
50 mm
B3
30 mm
D1
Thread
M16
D2
Thread
M8
E1
30 mm
E2
63.0 mm
H1
30 mm
L2
+0.2
28 mm
L3
14.0 mm
L4
16 mm
S
12 mm
G
Weight
1445 g
Embedded user actions